It looks like you are coming from United States, but the current site you have selected to visit is Comoros. Do you want to change site?

Yes, please! No, keep me on the current site

Argonaut-ADV® Shallow Water Flow Monitoring

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Ideal for low-flow applications in shallow streams, marshes, lakes, or water treatment facilities, the 3-axis (3D) Argonaut-ADV's advanced Doppler technology measures single-point velocity away from flow obstructions.

Product Features
  • Ideal for low-flow, shallow water monitoring
  • Fixed sampling volume of 0.25cc located 10 cm from transducer
  • 3-D down-looking 10 MHz ADV probe on 15 cm stem
  • RS232 and SDI-12 communication protocols
  • Flexible sampling strategies for reduced duty cycle operation and extended deployments

Providing robust velocity measurements in a compact, easy-to-use package, the SonTek Argonaut-ADV is the ultimate instrument for shallow water flow monitoring. Ideal for low-flow applications in shallow streams, marshes, lakes, or water treatment facilities, the 3-axis (3D) Argonaut-ADV's advanced Doppler technology measures single-point velocity away from flow obstructions. All signal processing is done internally, allowing the Argonaut-ADV to be readily integrated with a wide range of additional sensors.

Standard Features

  • 4 MB internal memory (over 100,000 samples)
  • Acoustic altimeter
  • Compass/tilt sensor
  • Internal battery pack
  • Temperature sensor for automatic sound speed compensation

Optional Features

  • 2-D side-looking ADV probe
  • Integrated pressure sensor for water level measurement
  • RS422 output
  • High capacity external battery
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Eau de surface et eaux souterraines
Analyse et surveillance environnementales Eau de surface et eaux souterraines
Pêche
Eau de surface et eaux souterraines Pêche
Navigation sous-marine
Océan et littoral Navigation sous-marine
Océan et littoral
Analyse et surveillance environnementales Océan et littoral
Marées et courants
Océan et littoral Marées et courants
Surveillance et observatoires
Océan et littoral Surveillance et observatoires
Pêche
Océan et littoral Pêche
Levé hydrographique
Océan et littoral Levé hydrographique
Eaux profondes (> 200 m)
Océan et littoral Eaux profondes (> 200 m)
Documentation & Tools

Documentation & Tools

Brochure

Specification