It looks like you are coming from United States, but the current site you have selected to visit is Comoros. Do you want to change site?

Yes, please! No, keep me on the current site

HydroSurveyor™ Hydrographic Surveying Software and ADCP

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

SonTek HydroSurveyorTM - The practical solution to velocity, position and depth measurement with exclusive 5-beam depth sounding technology.

Product Features
  • Full water column velocity mapping
  • Sound speed integration and interpolation (with SonTek CastAway-CTD)
  • Speed over ground (Acoustic Bottom Tracking)
  • 5-beam depth soundings (50° swath)
  • Water column velocity (currents) mapping

The SonTek HydroSurveyorTM is a system designed to collect bathymetric, water column velocity profile, and acoustic bottom tracking data as part of a hydrographic survey. The two key components of the system are the SonTek HydroSurveyor Acoustic Doppler Profiler (ADP®) platform, and the powerful, yet user-friendly, data collection software.

Now integrated with HYPACK®! [Learn more]

Video Series - Getting Started with HydroSurveyor and HYPACK
Chapter 1 - Starting a Project and Choosing Settings

Additional features:

  • Automatic data gridding and interpolation
  • 360° compass and two-axis tilt sensor
  • Interface for customer-supplied GPS and/or heading sensor

Benefits

Skip the complicated set-up, expensive equipment and complex software packages. With the new SonTek HydroSurveyorTM, enjoy access to today’s most sophisticated bathymetric technology in a single package, and at a fraction of the cost.

Flexible and Fast. Water sound speed corrections are interpolated in both
space and time with the fully integrated SonTek CastAway-CTD, delivering agility and accuracy to your surveys.

All Inclusive. Full water column velocity mapping, exclusive 5-beam depth
sounding and acoustic bottom tracking (for speed over ground when GPS is lost) provide comprehensive data for a complete solution within a single package.

Software Centric. With built-in automatic data gridding and interpolation, even intricate surveys will not require specialized complex software, saving you time and money.

Additional Options:

 

Industries & Applications
Documentation & Tools

Documentation & Tools

Brochure

Guideline

Specification