Towable by most small vessels
Ideal for high currents up to 12 knots
Loading and deployment by two persons
Standard configurations available with short lead time
High profile for visibility in navigable waterways
Abundant power reserve and solar accumulation
Datalogger, cellular modem, meteorological sensors, and ADP configurations
Sonde standpipe is retractable for transportation and towing
Also available in flow-through cell configuration with option for multiple-depth sampling
Housing it's payload are two topside aluminum chests that contain the data acquisition system, cellular modem, and battery. The chests are easily serviceable from the water and accommodate multiple underwater cable connections.
This platform is ideal for coastal, estuary, river, and lake monitoring. It can be deployed by two persons with a truck and a small boat.
For data acquisition, there are several instrument array data acquisition options available - we are confident that we can meet your needs. The EMM350 offers user-programmable sample intervals, redundant error recovery logic that detects unexpected activity and recovers automatically, and is compatible with all YSI EXO and 6-Series Sondes equipped with depth.