It looks like you are coming from United States, but the current site you have selected to visit is Djibouti. Do you want to change site?

Yes, please! No, keep me on the current site

Double Suction Pumps Series HSC³ Small and Medium Double Suction Centrifugal Pumps

Overview Industries & Applications ;
Overview

Overview

Product Features

Not Applicable

Double-suction, base-mounted Series HSC³ pumps are available in 2” through 10” sizes. Motor sizes through 300 HP. Flows to 6500 GPM and heads to 400 feet. Bronze-fitted construction with a maximum working pressure of 175 psig.

The HSC³ features internally self-flushing mechanical seals for maximum lubrication, debris removal and heat dissipation. The internally flushed seals allow for a shorter shaft for reduced deflection for longer seal life. Closed-end steel baseplate with full seam welds for strength and an open top for easy grouting. The pump bearings and mechanical seals can be serviced without disturbing the upper casing half, piping connections or electrical motor connections. An ANSI-OSHA-compliant coupling guard shields the flexible coupler.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Refroidissement CVC
Réseaux de bâtiments Refroidissement CVC
Système de chauffage CVC
Réseaux de bâtiments Système de chauffage CVC
Refroidissement CVC
Réseaux de bâtiments Refroidissement CVC
Système de chauffage CVC
Réseaux de bâtiments Système de chauffage CVC
Charbon
Énergie Charbon
Nucléaire
Énergie Nucléaire
Réseaux de bâtiments
Bâtiments commerciaux Réseaux de bâtiments
Eau de source
Mines et carrières / Agrégats > Production Eau de source
Systèmes de surpression
Réseaux de bâtiments Systèmes de surpression