It looks like you are coming from United States, but the current site you have selected to visit is Côte d’Ivoire. Do you want to change site?

Yes, please! No, keep me on the current site

BLU-XTM Collection System Optimization

Overview Industries & Applications
Overview

Overview

Product Features

N/A

BLU-XTM is a smart, end-to-end wastewater platform for optimizing collection systems and operations at dramatically lower cost

Sewer overflows are a growing problem for cities around the world. With more severe rain events expected due to climate change, solving this critical water challenge is more important than ever. Doing so affordably is even harder. Xylem’s BLU-X smart sewer technology gives a better view into the performance and capacity utilization of existing sewer system assets so utility leaders can optimize levels of service while saving money, reducing risk, and protecting the environment.

Using a combination of sensors, weather forecast data and artificial intelligence to create a real-time decision support system (RT-DSS), the BLU-X platform helps cities achieve their sewer overflow (CSO and SSO) objectives in half the time and at a fraction of the cost of traditional overflow mitigation methods by leveraging existing assets to the maximum extent possible.

Why BLU-X

  • Clients often see between a 5X and 20X return on investment (and occasionally as much as 100X)
  • Reduces the need for costly gray infrastructure
  • Balances and optimizes collection systems to minimize combined and separated sewer overflow volumes and activations
  • A real-time decision support system gives utilities enhanced control over their collection system
  • Eliminates dry weather events and decreases E. coli concentrations in watersheds
  • Integrates with any sensor, telemetry, SCADA, GIS, or hydraulic/hydrological modeling platform on the market
Industries & Applications

Industries & Applications

Recommended Industries and Applications