It looks like you are coming from United States, but the current site you have selected to visit is Central African Republic. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications Documentation & Tools Submittals
Overview

Overview

Product Features

 

  • Corrosion-resistant construction
  • Stainless steel motor casing and fasteners
  • Glass-filled thermoplastic impeller and casing
  • Upper and lower heavy duty ball bearing construction
  • Motor is permanently lubricated for extended service life and is powered
  • for continuous operation. All ratings are within the working limits of the motor
  • Stainless steel pump shaft
  • Complete unit is light weight, portable and compact
  • Float switch is adjustable for various liquid levels. Easily removed for direct pump operation or switch replacement
  • Available in manual and automatic versions.

Applications


• Basement draining
• Water transfer
• Dewatering

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Submittals

Submittals

Submittal