It looks like you are coming from United States, but the current site you have selected to visit is Central African Republic. Do you want to change site?

Yes, please! No, keep me on the current site

STS31 Submersible Sump Pump – Obsolete

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Corrosion resistant construction
  • A mechanical seal protects the motor. It consists of ceramic/silicon carbide seal faces with BUNA elastomers.
  • Glass-filled thermoplastic impeller and motor cover. Motor is permanently lubricated for extended service life.
  • Upper and lower heavy duty ball bearing construction.
  • Air-filled motor mounted in aluminum housing.
  • Includes vertical float switch and mounting pipe. Adjustable for various liquid levels.
  • Motor is permanently lubricated for extended service life and is powered for continuous operation. All ratings are within the working limits of the motor.
  • Power cord, 10′ standard length, heavy duty 16/3 SJTW with 115 volt grounding plug
  • Complete unit is heavy duty, portable and compact

The STS sump pump is an energy-efficient residential sump pump available in the model STS31. The 1/3 hp pump is stainless steel and features less amp draw for greater energy efficiency.

Specially designed for the following uses:

  • Basement Draining
  • Dewatering
  • Water Transfer
  • Filtered Effluent
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual