It looks like you are coming from United States, but the current site you have selected to visit is Central African Republic. Do you want to change site?

Yes, please! No, keep me on the current site

SP02/SP03 Sump Pumps (obsolete)

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Corrosion-resistant construction
  • Stainless Steel motor casing and fasteners
  • Glass-filled thermoplastic impeller and casing
  • Bearings: Upper and lower heavy duty ball bearing construction
  • Motor is permanently lubricated for extended service life and is powered for continuous operation. All ratings are within the working limits of the motor.
  • Stainless steel shaft
  • Complete unit is light weight, portable and compact

Submersible Sump Pumps
SP02/SP03

Specifically designed for the following uses:
-Basement draining
-Water Transfer
-Dewatering

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure