It looks like you are coming from United States, but the current site you have selected to visit is Central African Republic. Do you want to change site?

Yes, please! No, keep me on the current site

CVP03 Vertical Sump Pump (obsolete)

Overview Industries & Applications
Overview

Overview

Product Features
  • Side Suction: Positioning of suction strainer on side of casing eliminates impeller clogging from debris in bottom of sump.
  • Powered for Continuous Operation: All ratings are within the working limits of the motor.
  • Corrosion Resistant Cast Iron Construction: Cast iron semi-open impeller, strainer, base and casing. Zinc coated steel column tube. Stainless steel shaft and fasteners.
  • Float Actuated Switch

Residential Wastewater
Vertical Sump Pumps
CVP03/PVP03

For use in:
Basement Draining
Water Transfer
Dewatering

Industries & Applications

Industries & Applications

Recommended Industries and Applications