It looks like you are coming from United States, but the current site you have selected to visit is Central African Republic. Do you want to change site?

Yes, please! No, keep me on the current site

RVW Submersible Vortex Sewage Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Corrosion resistant construction.
  • Cast iron body.
  • Thermoplastic impeller and cover.
  • Upper sleeve and lower heavy duty ball bearing construction.
  • Motor is permanently lubricated for extended service life.
  • Powered for continuous operation.
  • Vortex impeller is recessed to allow free flow through casing.
  • All ratings are within the working limits of the motor.
  • Replaceable power cord, 10′ and 20′ standard lengths, heavy duty 16/3 SJTW with NEMA three prong, 115 or 230 volt grounding plug.
  • Complete unit is heavy duty, portable and compact.
  • Mechanical seal is carbon, ceramic, BUNA and stainless steel.
  • Stainless steel fasteners.

Submersible Vortex Sewage Pump

Specially designed for the following uses:
• Residential sewage systems
• Heavy duty sump/dewatering
• Water transfer

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure