It looks like you are coming from United States, but the current site you have selected to visit is Central African Republic. Do you want to change site?

Yes, please! No, keep me on the current site

BFK Series Submersible Sewage Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Patented Technology: The design of the K-impeller has been tested and proven to reduce clogging when pumping modern wastewater
  • Self-cleaning: Higher pump efficiency is achieved through the unique self-cleaning design of the K-impeller
  • Robust: Components are made from robust cast iron for long life and easy maintenance
  • Powerful: An efficient air-filled motor provides built-in thermal overload allowing the pump to run continuously without overheating
  • Durable: Heavy-duty long life bearings provide peace of mind
  • Safe and straightforward: The cable entry prevents both cable strain and leakage
  • Smooth: The double mechanical seal provides extra reliability and protects against leakage*
  • Flexible: 2”, 3”, and 4” discharge allows compatibility for a variety of installations
  • Installation Options: Pump has a built-in dual seal and sensors for high temperature and seal leak detection which accommodate upgraded panel installations

* Upgraded installation for seal leak detection requires MiniCAS module in control panel
 
Incorporate a new BFK Series pump into your next Wastewater Package System

PATENTED TECHNOLOGY PROVEN TO DELIVER DEPENDABLE PERFORMANCE

Based on technology developed and tested in tough environments throughout the world, the BFK series features a patented self-cleaning, K-impeller proven to reduce clogging and maintain efficiency when pumping modern wastewater. Available in 2”, 3”, or 4” discharge for flexibility and compatibility with a variety of installations.

APPLICATION:

Anywhere waste or drainage must be disposed of quickly, quietly and efficiently.

• Harsh residential, Light commercial, Industrial, Sewage systems, Dewatering/effluent, Water transfer

 

Industries & Applications
Documentation & Tools

Documentation & Tools

Brochure

Manual

Parts

Technical Brochure