It looks like you are coming from United States, but the current site you have selected to visit is Central African Republic. Do you want to change site?

Yes, please! No, keep me on the current site

GFK Series Submersible Sewage Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Patented Technology: The design of the self-cleaning K-impeller has been proven to reduce clogging and maintain efficiency when pumping wastewater
  • Self-cleaning: Higher pump efficiency is achieved through the unique self-cleaning design of the K-impeller
  • Robust: Components are made from robust cast iron for long life and easy maintenance
  • Powerful: An efficient air-filled motor provides built-in thermal overload allowing the pump to run continuously without overheating
  • Durable: Heavy-duty long life bearings provide peace of mind
  • Safe and straightforward: The cable entry prevents both cable strain and leakage
  • Smooth: The double mechanical seal provides extra reliability and protects against leakage*
  • Flexible: 2” threaded vertical discharge allows for a variety of installations
  • Installation Options: Pump has a built in dual seal and sensors for high temperature and seal leak detection which accommodate upgraded panel installations

* Upgraded installation required for sealed leak detection

PATENTED TECHNOLOGY PROVEN TO DELIVER DEPENDABLE PERFORMANCE

Based on technology developed and tested in tough environments throughout the world, the GFK series features a patented self-cleaning, K-impeller proven to reduce clogging and maintain efficiency when pumping modern wastewater.

APPLICATION:

Anywhere waste or drainage must be disposed of quickly, quietly and efficiently.

• Homes, Sewage systems, Dewatering/effluent, Water transfer

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Parts

Technical Brochure