It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Submersible Column Pumps

In this section you'll find Flygt's offering of submersible column pumps and our conventional column pumps. All column pumps are located inside a discharge column, which is often suspended from the top structure. Submersible column pumps are seated at the bottom of the column without any fasteners or special hardware. They are quickly installed and removed for inspection and service. The traditional designs are either built as a complete unit that is installed on site, or as a pull-out type, which allows you to pull the entire rotating assembly out of the column pipe for ease of service.

Besoin d'aide?

Contactez un expert
Modèles de pompe Technologie Études de cas et présentations techniques
Modèles de pompe
Aucun résultats ne correspond à votre recherche
Technologie

FLYGT COLUMN PUMPS

Flygt's column pumps are excellent pumps for high discharge flows and low to medium discharge heads. They are the most cost effective type of pump for the flow range they can handle. The pump consists of a propeller with a fixed blade angle or a semi-axial impeller with a trim (diameter) that meets the specified duty conditions.

Column pumps are high specific speed pumps, and as such they depend on a well-designed pump sump to deliver on their factory performance. Flygt has the knowledge, tools and experience to help you design a good wet well and a practical and functional pump station.​

Études de cas et présentations techniques
Creating a white-water ride

Creating a white-water ride

SPAIN

Challenge Creating an artificial white water channel for water sports such as kayaking, canoeing and rafting by pumping 3 m3/s (48,000 US gpm) per pump at a height of 7 m (24 ft). Solution The...

En savoir plus
Cost-efficient pump station

Cost-efficient pump station

BELGIUM

Challenge To provide a cost-efficient pump station fed by three independent inlets, resulting in a potential maximum inflow of 7.8 m3/s (123,000 US gpm) combined. Air entrainment into the pumps due...

En savoir plus
Propeller pump stations

Propeller pump stations

MEXICO

Challenge A major city in Mexico has three different propeller pump stations to handle combined wastewater and stormwater pumping. For nine months of the year, the stations transport wastewater and...

En savoir plus
Compact stormwater pump station

Compact stormwater pump station

USA

Challenge Placement of a new stormwater pump station in a 10 m x 5 m (32 × 18 ft) area between two roads and a hotel in one mid-western state’s major cities. Close proximity to three rivers, snow...

En savoir plus