It looks like you are coming from United States, but the current site you have selected to visit is Finland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Variable Speed Pressure Booster Sets SMB

Yleiskuvaus Tekniset tiedot Technical Drawings Toimialat ja sovellukset Asiakirjat ja työkalut
Yleiskuvaus

Yleiskuvaus

Tuotteen ominaisuudet
  • Variable speed operation ensures smooth pressure control and quiet performance without water hammer
  • IES2 and highest hydraulics efficiency save money and reduce lifecycle costs
  • Delivery: up to 90 m3/h
  • Head: up to 150 m

The SMB series is a variable speed booster sets range,  designed for water pressure boosting and transfer in applications such as

  • Apartments, single- and multi-family houses, condominiums, residential buildings
  • Hotels, restaurants, spas
  • Industrial applications and others

SMB feature variable speed thanks to permanent magnet motors and integrated variable frequency drives. This ensures energy savings and quiet operation.

SMB are available with two and three pumps:

  • e-HME series: horizontal multistage, stainless steel pumps
  • e-SVE series: vertical multistage, stainless steel pumps
  • VME series: vertical multistage, close-coupled pumps

Benefits

  • Compact design. SMB is also available with e-SVE..R pumps to fit installations when limited footprint is a must
  • Money saving and lifecycle costs reduction thanks to IES2 and highest hydraulics efficiency
  • SMB booster sets with 2 and 3 pumps are certified for drinking water use (WRAS, ACS and D.M.174)
  • SMB booster sets are easy to commission and operate, thanks to a friendly interface with preset parameters
  • Quiet performance
  • Reliability
Tekniset tiedot

Tekniset tiedot

Specifications
SMB
Delivery
up to 90 m3/h
Head
up to 150 m
Power
up to 1.5 kW per pump
Liquid Temperature
up to 80°C
Maximum Operating Pressure
16 bar
Tekniikka

Technical Drawings

Toimialat ja sovellukset

Toimialat ja sovellukset

Toimialat ja sovellukset

Asiakirjat ja työkalut

Interaktiiviset työkalut

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Manual

Technical Brochure