It looks like you are coming from United States, but the current site you have selected to visit is Nicaragua. Do you want to change site?

Yes, please! No, keep me on the current site

SMOevoPLUS ozone system

Overview Specifications Soluciones Documentation & Tools ;
Overview

Overview

Product Features

LET’S SOLVE WATER and MINIMIZE THE ENERGY.

  • Ozone production of 20 to 1,300 lbs./day or 400g/hr to 25kg/hr
  • Low cooling water consumption
  • Completely mounted and instrumented “plug and play” system 
  • Robust design for operation under rough ambient conditions
  • Easy installation and operation
  • Virtually maintenance-free electrode technology
  • 10-year replacement warranty on Effizon evo 2G electrodes
  • CE, UL Certified

Compact, integrated system

Xylem's Wedeco SMOevoPLUS ozone system combines maximum flexibility and reliable operating characteristics for small to medium ozone capacities. The ozone generator system and control unit can be combined and supplemented with option sets that allow for various application requirements. 

The SMOevoPLUS series is specially manufactured to operate with lower cooling water consumption,  solving up to 60% water with maximum energy efficiency resulting in very low lifecycle costs. The new SMOevo PLUS system suit every application.

Both the SMOevoPLUS ozone generator unit and power supply unit are mounted separately on a steel skid, considerably reducing the on-site installation footprint. In fact, the footprint is reduced by up to 20% as a result of the optimum arrangement of the generator vessel, pipework and electrical cabinets. 

The ozone generator vessel can also be arranged either upright or horizontally to suit local requirements, and is forklift-accessible from all sides, allowing for easy transportation and installation. 

The unit’s pipework is made entirely of stainless steel, providing flange fittings where necessary, and is equipped with monitoring and optional concentration measurement instruments. 

The power supply unit is equipped with state-of-the-art semiconductors technology (IGBTs) for improved system control. 

An air conditioning system eliminates the thermal power loss of the electrical components both ensuring protection class IP 54, and allowing for operation under ambient conditions with high temperatures (up to 35°C), high humidity (up to 90%), and harsh or dusty surroundings.

Maximize the ozone with Effizon evo 2G electrodes

Effizon evo 2G electrode technology is the core element of every Wedeco SMOevo ozone system. Featuring a glass core, which consists only of high strength borosilicate glass and stainless steel mesh, the Effizon evo 2G helps Wedeco ozone systems achieve a level of reliability and energy efficiency unattainable with most other electrode technologies.

The electrodes are manufactured completely from inert materials, without the need for fuses or coatings, making them highly resistant to corrosion. This means that the Wedeco ozone generators are practically maintenance free with no need for regular cleaning or replacement of the electrodes.

Effizon evo 2G electrodes offer multiple independently operated safety layers. This inherent safety feature is called Intelligent Electrode Protection. Intelligent Electrode Protection complements the existing active protection interlocks inside the power supply unit (PSU) with an additional passive electrode protection that does not rely on power. In contrast to traditional safety concepts, such as fuses, the innovative Intelligent Electrode Protection is not prone to any false detection in the event of electrode defects.

The unique dual gap of the Effizon evo 2G electrode guides the oxygen gas flows across this electrical field on both the inside and outside of the glass tube dielectric. Medium voltage with variable frequency control is connected and evenly distributed to all electrodes, connected at the stainless steel mesh, which is supported with a glass rod. The glass dielectric tube provides resistance needed for creation of an electrical field in each stainless steel tube. The result is efficient ozone production on both sides of the dielectric, lowering the applied specific energy and increasing ozone production.

Specifications

Specifications

 
 
General Information
SMOevoPLUS 960
SMOevo 410
SMOevo 510
SMOevo 610
SMOevo 710
SMOevo 810
SMOevo 910
SMOevo 460
SMOevo 560
SMOevo 660
SMOevo 760
SMOevo 860
Cooling water inlet temp
5-35°C 41- 95°F
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
Weight (shipping / operating)
N/A
1900 kg / 2000kg ; (4,189 pounds / 4,409 pounds)
2900 kg / 3100
3600 kg / 4000
4500 kg / 4900
4800 kg / 5200
5500 kg / 5900
1900 kg / 2000
2900 kg / 3100
3600 kg / 3800
4500 kg / 4900
4800 kg / 5200
Ozone production, nominal [g O3/h] (ppd)
23,81 kg/h 1260 ppd
1,9; 101
3,4; 180
6,9; 365
8,9; 470
11,4; 603
16,9; 894
2,0 ; 106
3,9; 206
7,7; 407
10,4; 550
13,0 ; 688
Ozone concentration range
1.53 - 5.3 wt% 6- 15 wt%
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
Feedgas
Air LOX PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Feedgas inlet pressure
3-6 bar(g), 44-87 PSI(g)
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
Feedgas outlet pressure oxygen/PSA, air
N/A
0,9 bar(g); 1,7 bar(g) (13 psig; 25psig)
Dew point (feed gas)
< -70 °C < -94 °F
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
Feedgas (total hydrocarbons, THC)
≤ 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
Dimensions l x h x w (m); l x h x w (ft)
4840 x 2280 x 1550 190.55 x 89.76 x 61.02
3,10 x 0,95 x 2,21; (10.17 x 3.12 x 7.25 ft)
3,80 x 1,05 x 2,30
4,05 x 1,25 x 2,30
4,05 x 1,25 x 2,30
4,05 x 1,25 x 2,30
5,22 x 1,50 x 2,30
3,10 x 0,95 x 2,21
3,80 x 1,05 x 2,30
4,05 x 1,25 x 2,30
4,05 x 1,25 x 2,30
4,05 x 1,25 x 2,30
Cooling water demand
26.5 m³/h 116.6 gpm
x m³/h; (xx gpm)
x m³/h; (xx gpm)
x m³/h; (xx gpm)
x m³/h; (xx gpm)
x m³/h; (xx gpm)
x m³/h; (xx gpm)
x m³/h; (xx gpm)
x m³/h; (xx gpm)
x m³/h; (xx gpm)
x m³/h; (xx gpm)
x m³/h; (xx gpm)
Cooling water pressure
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,0-3,5 barg (g); (14.5-50.8 psig)
x barg (g); (x PSI(g))
x barg (g); (x PSI(g))
x barg (g); (x PSI(g))
x barg (g); (x PSI(g))
x barg (g); (x PSI(g))
x barg (g); (x PSI(g))
x barg (g); (x PSI(g))
x barg (g); (x PSI(g))
x barg (g); (x PSI(g))
x barg (g); (x PSI(g))
 
 
System Components
SMOevoPLUS 960
SMOevo 410
SMOevo 510
SMOevo 610
SMOevo 710
SMOevo 810
SMOevo 910
SMOevo 460
SMOevo 560
SMOevo 660
SMOevo 760
SMOevo 860
System control
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley
Siemens; Allen Bradley
Siemens; Allen Bradley
Siemens; Allen Bradley
Siemens; Allen Bradley
Siemens; Allen Bradley
Siemens; Allen Bradley
Siemens; Allen Bradley
Siemens; Allen Bradley
Siemens; Allen Bradley
Siemens; Allen Bradley
 
 
Technical Features
SMOevoPLUS 960
SMOevo 410
SMOevo 510
SMOevo 610
SMOevo 710
SMOevo 810
SMOevo 910
SMOevo 460
SMOevo 560
SMOevo 660
SMOevo 760
SMOevo 860
System regulation range
1 - 100 %
1 - 100 %
2 - 100 %
3 - 100 %
4 - 100 %
5 - 100 %
6 - 100 %
7 - 100 %
8 - 100 %
9 - 100 %
10 - 100 %
11 - 100 %
Humidity
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
Ambient air temperature (min, max)
5-35°C 41-95°F
5-35°C; 41-95°F
5-35°C; 41-95°F
5-35°C; 41-95°F
5-35°C 41-95°F
5-35°C; 41-95°F
5-35°C 41-95°F
5-35°C; 41-95°F
5-35°C 41-95°F
5-35°C; 41-95°F
5-35°C 41-95°F
5-35°C; 41-95°F
Ozone installation location
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Conformity
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
Noise level (equivalent sound level - leq)
83
80
83
83
83
84
84
80
83
83
84
84
 
 
Standards and Remote Control and Alarms
SMOevoPLUS 960
SMOevo 410
SMOevo 510
SMOevo 610
SMOevo 710
SMOevo 810
SMOevo 910
SMOevo 460
SMOevo 560
SMOevo 660
SMOevo 760
SMOevo 860
PLC
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
HMI
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
Bus system
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Common outputs and alarms
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
 
 
Electrical Standards
SMOevoPLUS 960
SMOevo 410
SMOevo 510
SMOevo 610
SMOevo 710
SMOevo 810
SMOevo 910
SMOevo 460
SMOevo 560
SMOevo 660
SMOevo 760
SMOevo 860
Ozone electrical requirements
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
Ozone electrical standards
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
Installed power (kW)
184.0
18.2
35.6
69.6
93.3
116
170.9
18.2
35.6
69.6
93.3
116
Power factor
0.95
0.95
0.95
0.95
0.95
0.95
0.98
0.95
0.95
0.95
0.95
0.95
 
 
Materials Of Construction
SMOevoPLUS 960
SMOevo 410
SMOevo 510
SMOevo 610
SMOevo 710
SMOevo 810
SMOevo 910
SMOevo 460
SMOevo 560
SMOevo 660
SMOevo 760
SMOevo 860
Enclosure
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
Painting
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
In contact with ozone
SS316 , SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
In contact with water
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
 
 
Options
SMOevoPLUS 960
SMOevo 410
SMOevo 510
SMOevo 610
SMOevo 710
SMOevo 810
SMOevo 910
SMOevo 460
SMOevo 560
SMOevo 660
SMOevo 760
SMOevo 860
PLC options
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Scada communication
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Measurement
Ozone in Water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Reaction tank
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Air preparation
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Cooling systems
Open loop cooling Closed, loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Ozone destructor
catalytic
catalytic, thermal
catalytic, thermal
catalytic, thermal
catalytic, thermal
catalytic, thermal
catalytic, thermal
catalytic, thermal
catalytic, thermal
catalytic, thermal
catalytic, thermal
catalytic, thermal
Oxygen generator
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Ozone contacting
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Gas distribution system
Automatic, Manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
Demistor
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Soluciones

Soluciones

Recommended Industries and Applications

Nuclear
Energía y alimentación Nuclear
Tratamiento de aguas residuales
Sector farmacéutico / biofarmacéutico Tratamiento de aguas residuales
Proceso de oxidación avanzada (AOP)
Reutilización > Tratamiento terciario Proceso de oxidación avanzada (AOP)
Filtración
Reutilización > Tratamiento terciario Filtración
Desinfección
Agua potable / para consumo Desinfección
Gestión de aguas de retorno y aguas producidas
Petróleo y gas > Fracturación hidráulica Gestión de aguas de retorno y aguas producidas
Aguas residuales
Entornos residenciales Aguas residuales
Documentation & Tools

Documentation & Tools