It looks like you are coming from United States, but the current site you have selected to visit is Nicaragua. Do you want to change site?

Yes, please! No, keep me on the current site

Cartucho de motor extraíble «FC» Tournament Series™

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features

Cartucho de motor extraíble «FC» Tournament Series™

 

Para tubo de captación de rosca NPT acodado de 3/4" en aplicaciones pasacascos

Specifications

Specifications

 
 
Pumps
401FC
403FC
405FC
403STC
405STC
Flow Rate
500 (gph) 1893 (lph)
800 (gph) 3028 (lph)
1100 (gph) 4164 (lph)
800 (gph) 3028 (lph)
1100 (gph) 4164 (lph)
Discharge
3/4 (inch) 19 (mm)
3/4 (inch) 19 (mm)
1-1/8" (inch) 28.58 (mm)
3/4" (inch) 19.1 (mm)
1 1/8 (inch) 28.6 (mm)
Voltage
12 (Vdc)
12 (Vdc)
12 (Vdc)
12 (Vdc)
12 (Vdc)
Amp Draw
2.1 (amp)
2.8 (amp)
3.3 (amp)
2.8 (amp)
3.3 (amp)
Fuse Size
2.5 (amp)
5.0 (amp)
6 (amp)
5.0 (amp)
6 (amp)
Documentation & Tools

Documentation & Tools

Documents