Overview
Model No.: BIB5000 Series
- Enclosed Pump Unit - Easy to clean, prevents contamination and minimizes noise
- Automatic shut-off - automatically shuts down the unit when the bag is empty and restarts the unit when a new bag is attached
- NSF certification - ensures compliance with approved piping and fittings
- Quick disconnect port - allows hose replacement in seconds
- Flojet electric diaphragm pumping technology - Ensures run dry capability, allowing for a long, trouble free service life
- Thermal protection - avoiding costly service fees and peace of mind.
- Long life motor - Outperforms many competitors by 400%.
- Pump is not intended to pump media with particulets such as pulp
Flojet's BEVJETĀ® Bag-In-Box Dispense System is designed for dispensing wine, juice, teas or liquor (Alcohol<15%). BEVJETĀ® is ideal for beverage dispensing requiring frequent tube changes. The product dispenses safely through NSF Alcohol approved tubing and cleaning is as simple, BEVJET senses when beverage box is empty and automatically shuts down. Restarts automatically when full supply is reconnected. Compact design enables mounting in tight spaces such as cabinets, carts, or most other under counter situation.