< Ver todo Sistemas de filtración de materiales por gravedad

Filterworx performance filter

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features
  • A gravity media filtration system that works to deliver energy and water efficiency
  • Cost-effective and energy-efficient 
  • Extended support that includes pilot testing and installation supervision

A customized system to meet application and permit needs

Xylem's Leopold Filterworx performance filter is another example of how Xylem has been at the forefront of gravity media filtration for decades.  Filterworx combines multiple components – underdrains, integral media support, flume, engineered media, backwash water troughs, and system controls – into a single gravity media filtration system that best meets application and permit needs.

Xylem engineers work with customers to develop a cost-effective, energy efficient and high performance system.  Filter runs are maximized while costs and wastewater generation are minimized by evaluating the characteristics of the incoming water, selecting the best media characteristics, determining optimal loading rates, design configuration, and backwash process.

The right components and strong support

Every filter component is engineered for energy and water efficiency.  Xylem's flat-bottom flume filter reduces excavation requirements and simplifies new construction while troughs help conserve media.  The Filterworx control system continuously monitors filtrate quality and filter bed conditions, and Xylem can provide anthracite engineered media with the lowest uniformity coefficient in the industry.

Specifications

Specifications

General Information
Filtro de rendimiento Filterworx
Applications
Potable Water, Wastewater, Desalination Pretreatment
Flow rate
1 MGD+ (3,788 m3/day+)
Contaminates removed
Potable Water: Particulate, Turbidity, Organics, Iron, Manganese, TOC; Wastewater: Total Suspended Solids, Ortho-phosphorus, Nitrate, Organics; Desalination Pretreatment: Particulate, Silt, SDI reduction
Process warranties offered
Warranties on effluent quality
Single source responsibility
Yes, to supply all system components
Types of backwash suitable
Water only, sequential air followed by water, concurrent air/water and sustained air/water
Standards met
AWWA, ASTM, British DWI, French
Flume types suitable
Flat Bottom Flume, Front Flume, Center Flume, H-Flume
Construction type
New or existing regardless of current underdrain type
System Components
Filtro de rendimiento Filterworx
Dual parallel lateral underdrain available
Type XA , Type S, and Type SL
Media support systems available
Graded gravel, I.M.S 200 media retainer or I.M.S 1000 media retainer
Types of media that can be used
Silica Sand, High density sand, Anthracite, Granular Activated Carbon, Expanded Clay
Trough types
Fiberglass, Stainless Steel
Media retention available
Yes, stainless steel
Control system
Automatic, Manual, Semi-Automatic
Valves
Butterfly
Valve actuator
Electric, pneumatic, hydraulic
Flow measuring instruments
Venturi, Mag-meter, transit time
Instrumentation
Turbidimeters, Particle Counters, Nitrate, Phosphorus, TOC, DO
Blower types
Positive Displacement, Centrifugal
Pump types
Submersible, end suction, split case, vertical turbine
Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.