It looks like you are coming from United States, but the current site you have selected to visit is Latin America. Do you want to change site?

Yes, please! No, keep me on the current site

Bombas trituradoras Flygt

Bombas trituradoras Flygt

SERIE M-3000

  • Trituradoras de alto rendimiento
  • Capacidad de triturado superior
  • Robusta y fiable
  • Dispositivo de corte de alto rendimiento

Need help?

Contact an Expert

Solicitar información

Si desea información adicional o está interesado en recibir una oferta, estamos aquí para ayudarle.

All fields required.

*  Required Field
Pump Models Technology Case Studies & White Papers
Pump Models
There are no results that match your search
Technology

BOMBAS TRITURADORAS FLYGT

Antiatasco y fabricadas para superar grandes dificultades

Las bombas trituradoras Flygt ofrecen capacidades de hasta 15 l/s (250 gpm) con motores de 1,5 a 10,9 kWs (de 2 hp a 15 hP). Estas trituradoras infatigables y resistentes resultan ideales para el tratamiento de los líquidos residuales más complicados en aplicaciones residenciales y comerciales.​​

Case Studies & White Papers

Some say it cannot be done

SWEDEN

A community in Myra wanted a pressure sewage system (PSS) that was cost-effective and reliable. To be able to offer that a design was made combining Flygt centrifugal grinder pumps with Flygt PC...

Más información

Pumping away maintenance

AUSTRALIA

A pressure sewage system (PSS) station in Australia experienced significant fluctuations in traffic patterns: increased traffic during tourist season and limited visitors during the off-season...

Más información