It looks like you are coming from United States, but the current site you have selected to visit is Spain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Bombas periféricas

Mostrando 1 – 1 de 1

Lowara

P, PAB, PSA - Bombas periféricas

Especificaciones

  • Salida: hasta 3,72 m³/h
  • Altura: hasta 82 m
  • Alimentación: de 50 y 60 Hz, monofásicos y trifásicos
  • Potencia: de 0,30 kW hasta 1,10...