Overview

Overview
Product Features
Model No.: BLC Series
- Designed for dispensing Bag in Box beverages or Bottled Water
Ideal for under counter installation
- Quick, simple, safe installation
- Positive displacement double diaphragm
- Compact size for easy mounting
- Easily accessible manual on/off switch to restart the pump
- Self priming
- Able to run dry without damage
- Quiet operation
- Built in shut-off automatically turns pump off when bag is empty
Specifications
Specifications
Specifications
Serie BLC
Ports
T5000 style quick connect
Approvals
NSF, CE, UL, RoHS
Construction Materials
Housing - Polypropylene, Check Valve Spring - Stainless Steel
Elastomers
EPDM & Santoprene®
Operating Temperature
Min 34ºF (1.1ºC) / Max 120ºF (49ºC)
Weight
0.632g (1lb) (kg)
Flow Rate
1.0 GPM (3.8 LPM) Max
Amp Draw
2.5 amp at 25 PSI (1.7 bar)
Max. Pressure
40 PSI (2.8 bar) Max
Soluciones
Documentation & Tools