Bombas trituradoras Flygt

Bombas trituradoras Flygt

SERIE M-3000

  • Trituradoras de alto rendimiento
  • Capacidad de triturado superior
  • Robusta y fiable
  • Dispositivo de corte de alto rendimiento

Need help?

Contact an Expert
Pump Models Technology Case Studies & White Papers
Pump Models
There are no results that match your search
Technology

BOMBAS TRITURADORAS FLYGT

Antiatasco y fabricadas para superar grandes dificultades

Las bombas trituradoras Flygt ofrecen capacidades de hasta 15 l/s (250 gpm) con motores de 1,5 a 10,9 kWs (de 2 hp a 15 hP). Estas trituradoras infatigables y resistentes resultan ideales para el tratamiento de los líquidos residuales más complicados en aplicaciones residenciales y comerciales.

Case Studies & White Papers
Some say it cannot be done

Some say it cannot be done

SWEDEN

A community in Myra wanted a pressure sewage system (PSS) that was cost-effective and reliable. To be able to offer that a design was made combining Flygt centrifugal grinder pumps with Flygt PC...

Read More
Pumping away maintenance

Pumping away maintenance

AUSTRALIA

A pressure sewage system (PSS) station in Australia experienced significant fluctuations in traffic patterns: increased traffic during tourist season and limited visitors during the off-season...

Read More
+

There was a problem...

Install for this language not supported at the moment. Please try again later.