It looks like you are coming from United States, but the current site you have selected to visit is South Africa. Do you want to change sites?

Yes, please. No. Keep me on the current site.

CD Series Godwin CD400M

Overview Specifications Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​

High-Volume, Medium-Head, Large Solids-Handling Capabilities for Large Sewer Bypass and Dewatering jobs

The Godwin Dri-Prime® CD400M pump offers flow rates to 9,770 US GPM​ (2,231 m³/hr) and has the capability of handling solids up to 4.9 in (1125 mm) in diameter.

The CD400M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

Indefinite dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Solids handling, dry running and portability make the CD400M the perfect choice for high volume dewatering, sewage bypass, and industrial pumping applications.

Available Options

  • Diesel engine, natural gas engine or electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integrated overnight running fuel tanks
  • Sound attenuated enclosure available
  • PrimeGuard engine controller with Field Smart Technology (FST)

Specifications

Specifications

Diesel Standard
Model 14
Model 10
Connection: Suction (in) Diesel
18" 125# ANSI B16.1
Skid
Connection: Discharge Ø (in) Diesel
18" 150# ANSI B16.5
[450] (18)
Max. Solids Handling (in) Diesel
4.9"
[400] (16)
Rating [hp]
300 hp
[125] (5)
Standard Mount Diesel
Skid
Connection: Suction [mm] (in) Diesel
Connection: Discharge Ø [mm] (in) Diesel
Max. solids handling [mm] (in) Diesel
Critical / Quiet Enclosure
Model 14
Model 10
Noise Level @ 30' (dBA)
70
Skid
Standard Mount Critical Quiet Enclosure
Skid
90
dB(A) at 7 m
Electric Standard 60 Hz
Model 14
Model 10
Rating [hp] Electric 60 Hz
250
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
292
Standard Mount Electric 60 Hz
Skid
Electric Standard 50 Hz
Model 14
Model 10
Rating [kW] Electric 50 Hz
90
Rated Current [A] Electric 50 Hz
157
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Accessories

Accessories

Accessories

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​

Genuine Parts

Dri-Prime Mechanical Seal Kit

  •   Each kit contains viton/SS gaskets and o-rings
  •   Will work with standard or SS/CD4MCu builds
  •   For diesel or electric drive units

Dri-Prime diesel engine filter kit

  • Available for diesel engine pumps
  • Available for Tier 2, Tier 3, interim Tier 4 (iT4) and Final Tier 4 (FT4) engines
  • Each kit contains oil filter, fuel filter(s), air filter(s), and compressor filter (if applicable)
  • Kit contains all filters required for service 

Dri-Prime 1-2 Years Spare Parts Kit

  • Available for Godwin Dri-Prime pumps
  • Kits provide cost savings over purchasing components individually
  • Kits include the most common wear parts needed for maintenance and repairs during the first 1-2 years of normal pump usage
  • Each kit includes Venturi jet and nozzle, compressor line, belt, O-rings, discharge ball/seat or flapper/gasket, inspection gaskets, and PDF drawing illustrating the location of each part

Dri-Prime Ejector Service Kit

  • Available for standard and SS builds
  • Each kit contains items to replace the Venturi and Screen gasket
  • Kits allow for fast replacement with minimal downtime
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Related Products & Services