It looks like you are coming from United States, but the current site you have selected to visit is South Africa. Do you want to change sites?

Yes, please. No. Keep me on the current site.

CD Series Godwin CD300M

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​

High-Volume, Medium-Head, Large Solids-Handling Pump

The Godwin Dri-Prime® CD300M pump offers flow rates to 5,990 US GPM (1,360m³/hr) and has the capability of handling solids up to 3.7 in (95 mm) in diameter.

The CD300M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

Indefinite dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Solids handling, dry running and portability make the CD300M the perfect choice for large volume water, sewage, or sludge pumping applications.

Available Options

  • Diesel engine, natural gas engine or electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integrated overnight running fuel tanks
  • Sound attenuated enclosure available
  • PrimeGuard engine controller with Field Smart Technology (FST)

Specifications

Specifications

Diesel Standard
Model 13
Model 9
Connection: Suction (in) Diesel
12" 125# ANSI B16.1
Connection: Discharge Ø (in) Diesel
12" 150# ANSI B16.5
Max. Solids Handling (in) Diesel
3.7"
Rating [hp]
300 hp
Standard Mount Diesel
Skid
Skid
Connection: Suction [mm] (in) Diesel
[300] (12)
Connection: Discharge Ø [mm] (in) Diesel
[300] (12)
Max. solids handling [mm] (in) Diesel
[95] (3.7)
Critical / Quiet Enclosure
Model 13
Model 9
Noise Level @ 30' (dBA)
70
Standard Mount Critical Quiet Enclosure
Skid
Skid
dB(A) at 7 m
70
Electric Standard 60 Hz
Model 13
Model 9
Rating [hp] Electric 60 Hz
250
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
281
Standard Mount Electric 60 Hz
Skid
Electric Standard 50 Hz
Model 13
Model 9
Rating [kW] Electric 50 Hz
90
Rated Current [A] Electric 50 Hz
157
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Documentation & Tools

Documents