It looks like you are coming from United States, but the current site you have selected to visit is South Africa. Do you want to change sites?

Yes, please. No. Keep me on the current site.

CD Series Godwin CD225M

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system​ 
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​

Dri-Prime for reduced labor costs and reliable operation

The Godwin Dri-Prime® CD225M pump offers flow rates to 3,510 US GPM (796 m³/hr) and has the capability of handling solids up to 3.0 in (75 mm) in diameter.

The CD225M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

Indefinite dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Solids handling, dry running and portability make the CD225M the perfect choice rental applications where sewage, sludge, or unwanted water needs to be pumped.

Available Options

  • Diesel engine, natural gas engine or electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integrated overnight running fuel tanks
  • Sound attenuated enclosure available
  • PrimeGuard engine controller with Field Smart Technology (FST)

Specifications

Specifications

Diesel Standard
Model 10
Model 7
Connection: Suction (in) Diesel
8" 150# ANSI B16.5
Connection: Discharge Ø (in) Diesel
8" 150# ANSI B16.5
Max. Solids Handling (in) Diesel
3.0"
Rating [hp]
99 hp
Standard Mount Diesel
Trailer
Skid
Connection: Suction [mm] (in) Diesel
[200] (8)
Connection: Discharge Ø [mm] (in) Diesel
[200] (8)
Max. solids handling [mm] (in) Diesel
[75] (3)
Critical / Quiet Enclosure
Model 10
Model 7
Noise Level @ 30' (dBA)
68
Standard Mount Critical Quiet Enclosure
Skid
Skid
dB(A) at 7 m
76
Electric Standard 60 Hz
Model 10
Model 7
Rating [hp] Electric 60 Hz
125
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
139
Standard Mount Electric 60 Hz
Skid
Electric Standard 50 Hz
Model 10
Model 7
Rating [kW] Electric 50 Hz
30
Rated Current [A] Electric 50 Hz
54
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Documentation & Tools

Documents