It looks like you are coming from United States, but the current site you have selected to visit is South Africa. Do you want to change sites?

Yes, please. No. Keep me on the current site.

CD Series CD75M

Overview Specifications Accessories Industries & Applications
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​
  • Emissions compliant engines available

The smallest Dri-Prime in the range

The Godwin Dri-Prime®​ CD75M pump offers flow rates to ​84 m³/hr and has the capability of handling solids up to 1.6 40 mm in diameter.

The CD75M is able to automatically prime to 8.5 m of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

Indefinite dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Solids-handling, dry-running and portability make the CD75M the perfect choice for dewatering.

Available Options

  • Diesel-engine driven and electric-motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure available

Specifications

Specifications

Diesel Standard
Model 12
Connection: Suction [mm] (in) Diesel
[50] (2)
Connection: Discharge Ø [mm] (in) Diesel
[50] (2)
Max. solids handling [mm] (in) Diesel
[40] (1.6)
Standard Mount Diesel
Trolley
Critical / Quiet Enclosure
Model 12
dB(A) at 7 m
N/A
Standard Mount Critical Quiet Enclosure
N/A
Electric Standard 50 Hz
Model 12
Rating [kW] Electric 50 Hz
15
Rated Current [A] Electric 50 Hz
29
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Accessories

Accessories

Genuine Parts

Dri-Prime Mechanical Seal Kit

  •   Each kit contains viton/SS gaskets and o-rings
  •   Will work with standard or SS/CD4MCu builds
  •   For diesel or electric drive units

Dri-Prime diesel engine filter kit

  • Available for diesel engine pumps
  • Available for Tier 2, Tier 3, interim Tier 4 (iT4) and Final Tier 4 (FT4) engines
  • Each kit contains oil filter, fuel filter(s), air filter(s), and compressor filter (if applicable)
  • Kit contains all filters required for service 

Dri-Prime 1-2 Years Spare Parts Kit

  • Available for Godwin Dri-Prime pumps
  • Kits provide cost savings over purchasing components individually
  • Kits include the most common wear parts needed for maintenance and repairs during the first 1-2 years of normal pump usage
  • Each kit includes Venturi jet and nozzle, compressor line, belt, O-rings, discharge ball/seat or flapper/gasket, inspection gaskets, and PDF drawing illustrating the location of each part

Dri-Prime Ejector Service Kit

  • Available for standard and SS builds
  • Each kit contains items to replace the Venturi and Screen gasket
  • Kits allow for fast replacement with minimal downtime

Related Products & Services