It looks like you are coming from United States, but the current site you have selected to visit is South Africa. Do you want to change sites?

Yes, please. No. Keep me on the current site.

QD Pipe & Fittings

Overview Accessories
Overview

Overview

Product Features
  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Quick Disconnect Pipe

For faster installation and smoother operations, use Xylem's Godwin brand of quick disconnect pipe and fittings. 


Godwin offers a unique pipe and adapter quick disconnect (QD ) coupling system for discharge hose and pipe. Strong and durable, yet lightweight, Godwin Quick Disconnect Pipe is produced from high tensile strength abrasion-resistant hot-dipped galvanized steel. 

It offers deflection at each joint up to 30°, and is available in 3, 6, 10 and 20 ft lengths.​

Couplings and adapters

  • ​Adapters (increaser and reducers)
  • 90˚, 60˚, and 45˚ elbows
  • Flanged ends
  • Hose ends
  • Rubbers sealing rings​
  • S-Bend (step bow)
  • Screw ends
  • Strainers
  • Tee and Y adapters

Accessories

Accessories

Accessories

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​