TURB 2000 Nephelometric Turbidity Meter

Overview Specifications Documentation & Tools ;
Overview

Overview

The Turb 2000 Series process turbidimeter allows for the measurement of the turbidity of drinking water and process water on-line.

Product Features
  • Safe measurements by integrated bubble trap
  • Higher sensitivity for small particles by using white light
  • Easy calibration with standards that are traceable to Formazine

Standard-compliant turbidity measurement, with ultrasonic cleaning as option. Nephelometric turbidity meter with white (US EPA 180.1) or infrared light (EN ISO 7027), each available with ultrasonic cleaning (as option):

  • Safe measurements by integrated bubble trap and ultrasonic cleaning (as option)
  • Easy calibration with standards that are traceable to Formazine
  • Standard-compliant measurement according to US EPA 180.1 and EN ISO 7027, respectively
  • Option with high accuracy in the measuring range 0 … 10 FNU available

The Turb 2000 Series process turbidimeter allows for the measurement of the turbidity of drinking water and process water on-line. The White Light Turb 2000 and 2020 has been designed to meet the design criteria specified by the US EPA 180.1 on turbidity measurement. The infrared Turb 2100 and 2120 was designed to meet the design criteria specified in ISO 7027 and DIN 27027 for the measurement of the turbidity of a sample. Both models have long life lamps. They are available with ultrasonic cleaning as option, which saves time and effort.
The version TURB 2110 has a very high resolution in the lower measuring range. The meter is also available as a set including calibration standards and bubble trap.

Available Versions

SKU: 600020 - Turb 2000 - Turbidity analyzer, white light w/o ultrasonic
SKU: 600025 - Turb 2020 - Turbidity analyzer, white light with ultrasonic
SKU: 600030 - Turb 2100 - Trubungs-Analyzer, infrared w/o Ultraschall
SKU: 600032 - Turb 2110 Set - infrared, w/o ultrasonic, additional bubble trap
SKU: 600033 - Turb 2110 - Turbidity analyzer, infrared, w/o ultrasonic, low measurement range
SKU: 600035 - Turb 2120 - Turbidity analyzer, infrared with ultrasonic

Specifications

Specifications

Specifications
Turbidity meter series TURB 2000
Measuring range
0 … 10 NTU
Resolution
selectable up to 0.0001
Accuracy
± 2% of the measured value or ± 0.02 NTU below 40 NTU (higher value), ± 5% of the measured value above 40 NTU
Outputs
RS 485 or 4 … 20 mA
Power supply
100 … 240 VAC, 47 … 63 Hz
Documentation & Tools

Documentation & Tools

Brochure

Manual