Overview Documentation & Tools ;
Overview

Overview

Product Features

The EcoSense® pH100M handheld instrument provides accurate and repeatable pH, mV, and temperature measurements in an affordable format. Compared to the EcoSense® pH100A, the pH100M features extended memory and simple data transfer with a micro-USB port.

The following pH100M purchase options are available:

601031: pH100M instrument only

601032: pH100M instrument, hard-sided transport case, and pH/Temp field probe with 1 meter cable

601033: pH100M instrument, hard-sided transport case, and pH/Temp field probe with 4 meter cable

Features of the pH100M include:

  • Waterproof micro-USB port for transferring data to PC; no software required
  • Holds 250 data sets; no need to write down data
  • Real-time clock for date/time stamp of saved data
  • User-selectable recalibration prompt provides reminder to calibrate
  • Automatic buffer recognition (US or NIST buffer sets)
  • Auto/Manual temperature compensation
  • IP-67 waterproof housing
  • 1-year instrument warranty; 6-month electrode warranty
  • 1 and 4-meter field cables available; lab pH and ORP electrodes also available
  • Autolock mode holds stable readings on display
  • Low battery indicator with 150 hour battery life
  • Auto shutoff function after 30 minutes of inactivity
  • Displays electrode efficiency

You may be interested in downloading the YSI pH Handbook - a practical guide to pH measurements in the lab and field. It's full of tips and recommendations for ensuring accurate, repeatable pH measurements.

SKU: 601031 - pH100M instrument only
SKU: 601032 - pH100M instrument, hard-sided transport case, and pH/Temp field probe with 1 meter cable
SKU: 601033 - pH100M instrument, hard-sided transport case, and pH/Temp field probe with 4 meter cable

 

Documentation & Tools

Documentation & Tools

Brochure

Specification