pH measurement of small volumes with SenTix® Mic- series

Overview Documentation & Tools ;
Overview

Overview

Product Features

pH measurement in small vessels
pH measurement in small vessel is a typical application in life sciences when measuring small volumes. There are 2 two basic types with different models available.

  • Membrane diameter 5 mm or 3 mm
  • Ceramic or platinum wire junction
  • Plug head or fixed cable

All electrodes have a 3 mol/l KCl reference system.

pH micro electrode SenTix® Mic, S7 plug head, shaft diameter 5 mm, ceramic junction, requires cable AS/DIN or AS/BNC. pH micro electrode SenTix® Mic-D, shaft diameter 3 mm, platinum wire junction, 1 mfixed cable with DIN plug, pH micro electrode SenTix® Mic-B, shaft diameter 3 mm, platinum wire junction, 1 m fixed cable with BNC plug.