Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Flexible and Fast.

Water sound speed corrections are interpolated in both space and time with the fully integrated CastAway-CTD.

All Inclusive.

Full water column velocity mapping, 5-beam depth sounding and acoustic bottom tracking (for speed over ground when GPS is lost) provide comprehensive data for a complete solution with a single package.

Software Centric.

With built-in automatic data gridding and interpolation, even intricate surveys will not require specialized complex software, saving you time and money.

•    Sound speed integration and interpolation (with CastAway-CTD)
•    Speed over ground (Acoustic Bottom Tracking)
•    5-beam depth soundings (50° swath)
•    Water column velocity (currents) mapping
•    Automatic data gridding and interpolation
•    360° compass and two-axis tilt sensor
•    Interface for customer-supplied GPS and/or heading sensor

Addtional Options:

•    CastAway-CTD
•    Upgrade for existing RiverSurveyor M9 systems
•    SonTek RTK GPS or DGPS
•    Delrin/aluminum boat mount
•    Bluetooth/spread spectrum telemetry

NEW! Now integrated with HYPACK®! [Learn more]  The HydroSurveyorTM is a system designed to collect bathymetric, water column velocity profile, and acoustic bottom tracking data as part of a hydrographic survey. The two key components of the system are the HydroSurveyor Acoustic Doppler Profiler (ADP®) platform, and the powerful, yet user-friendly, data collection software.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Guideline

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.