It looks like you are coming from United States, but the current site you have selected to visit is Yemen. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt Concertor DP

Flygt Concertor DP wastewater pump with gateway connectionConcertor® DP is a reliable, energy-efficient pumping solution featuring pump self-cleaning and gateway connection to your plant’s existing control system. This system is scalable to as many pumps as required by your application, with one gateway per pump. The gateway also serves as a backup on/off controller.

Benefit from easily adjustable pump performance and reduce your operating costs with Concertor DP.

  • Clog detection and pump self-cleaning
  • Constant power
  • Soft start/soft stop
  • IE4-equivalent motor efficiency
  • Always correct impeller rotation
  • Built-in motor protection
  • Set-up wizard
  • Communication to external systems
  • Local and remote alarms and history
  • External process control

If you don’t have a process control algorithm already, explore the turnkey Concertor with MultiSmart® powered by Nexicon®. It comes pre-programmed for wastewater applications and can be customized to meet your exact needs through CODESYS. 

Concertor DP helps overcome the following pain points

Explore the rest of the Flygt Concertor family

Concertor® XPC

Concertor® XPC is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.

Concertor N

Concertor® N is a highly reliable, flexible and energy-efficient pump for on/off operation in a pump station.

Xylect

Compare pump performance curves, review drawings and technical details, and configure your Concertor pump using our powerful Xylect web tool.