It looks like you are coming from United States, but the current site you have selected to visit is Yemen. Do you want to change sites?

Yes, please. No. Keep me on the current site.

WEFTEC 2020 Featured Solutions

Large Pumping System

Large Pumping System offers a peace-of-mind operation for critical pumping stations with a safe and efficient method for dry installation, state-of-the-art internal cooling, intuitive monitoring and the non-clog N-technology.

Learn More 

Flygt MAS 801 Pump Monitoring System

MAS 801 uses sensor monitoring including 3-axis vibration to collect pump data to monitor and alert about pump conditions and to predict optimal servicing, resulting in reduced maintenance costs and longer asset life.

Learn More

Flygt Concertor®

This wastewater pumping solution is optimized and calibrated as a total system. Its harmonized hydraulics, control, and adjustable performance field make it the ultimate solution to reduce your total cost of ownership.

Dry Vertical Installation Solution

Flygt Dry Vertical Installation solution for 10-100 kW pumps is quick and easy to install thanks to its height adjustability and the capacity to rotate the pump flange to match different inlets and pipe positions.

Learn More

Flygt N-Technology Pumps

Flygt N-Technology provides guaranteed clog free pumping and energy savings.  Optional Hard-IronTM (with superior 25% chromium content) provides 5X the wear resistance of traditional impeller materials.

Learn More

Godwin NC150S

Equipped with the Flygt N-technology non-clog impeller, the NC150S manages the toughest wastewater challenges. The solution provides you peace of mind anywhere in the world with remote monitoring and control from Godwin Field Smart Technology (FST).

Learn More

Godwin CD150S

Godwin's robust dewatering pumps you've always relied on - now with modern hydraulics, serviceability, and smart remote monitoring and control system FST. With a new interchangable impeller, CD pumps can easiliy be converted to NC pumps for non-clog applications.

Learn More

Godwin Field Smart Technology (FST)

Monitor and control your pump with your phone or tablet from anywhere in the world with Godwin FST – now a standard monitoring and control solution for Godwin pumps. Our 24/7 support center makes sure your pumps are always on and close by.

Learn More

Dri-Prime Backup System (DBS)

The DBS provides independently powered backup pumping in one dependable package to provide the ultimate backup solution for your lift stations. During loss of primary power, switch gear failure, routine maintenance or unexpected pump failure, DBS has your back.

Learn More

Single Stage End Suction Pumps

Goulds Water Technology single stage end suction centrifugal pumps, with capacities ranging from 4 gpm to 5000 gpm, and head pressures up to 490 ft, provide an efficient and dependable answer to your application.

Learn More

e-XC Double Suction Centrifugal Pumps

Xylem single stage double suction centrifugal pumps, with capacities ranging from 40 gpm to 57,000 gpm, and head pressures up to 900 ft, provide a robust pumping solution.

Learn More

e-SV Stainless Steel Multi-Stage Pumps

Goulds Water Technology fabricated stainless steel multi-stage pumps, with capacities up to 750 gpm, and head pressures up to 1,200 ft, provide energy-saving pumps you've come to rely on.

Learn More

e-MP Multi-Stage Pumps

Xylem high pressure multi-stage pumps, with capacities ranging from 25 gpm to 2,500 gpm, and head pressures up to 3,000 ft, provide strong, safe and cost-effective solutions to your pumping needs.

Learn More

Vertical Turbine Pumps

Goulds Water Technology multi-stage vertical turbine pumps, with capacities ranging from 50 gpm to 50,000 gpm, and head pressures up to 1,000 ft, provide you efficiency in any number of applications.

Learn More

Flygt Adaptive Mixers

The Flygt Adaptive Mixer brings full automation into the mixing process. The mixer automatically adjusts to the process requirement. The system is fully scalable with automatic overload, overheating protection, and SCADA integration capabilities.

Learn More

Type 360 Underdrain

Engineered for reliability, the Type 360 underdrain is the strongest bolt-down on the market, with an uplift resistance above 15 psi (1 bar). A unique 360-degree backwash design eliminates dead zones in the filter media and increases efficiency by up to 20%.

Learn More

Type XA Underdrain

The Type XA underdrain is engineered for superior uplift resistance and easy installation, with a low profile design that provides versatility. The patented grout pocket withstands uplift pressure up to 30 psi (2 bar).

Learn More

FilterWorx Performance Filter

FilterWorx systems are designed for the longest possible filtration cycles to meet permits at the lowest possible costs. Our engineers can develop a cost effective, energy efficient, high performance system for your needs.

Learn More

Digital Pressure Monitor

The Digital Pressure Monitor provides insight into diffuser fouling trends with continuous pressure readings and empowers decision making by displaying potential energy savings and ROI with diffuser replacement or cleaning.

Learn More

CASPERON Solution with Pulsed Aeration Controller

CASPERON can be adapted to meet several activated sludge process needs. When partnered with a Pulsed Aeration controller, it’s tailor-made for performance optimization by maintaining more precise control of dissolved oxygen levels.

Learn More

Vorelodos Aerobic Digester

The Vorelodos aerobic digester optimizes biosolids management. It can reduce the nitrogen and phosphorus returned to the main treatment process by up to 90% while reducing the aerobic digester's energy consumption.

Learn More

ICEAS Advanced SBR

The Sanitaire ICEAS Advanced SBR is a continuous flow biological treatment system that brings together process, aeration, decanting, and control. Intelligently designed process controls make it easy to optimize plant performance, predict maintenance, and reduce operating costs.

Learn More

Bioloop Oxidation Ditch

The Bioloop oxidation ditch effectively removes total nitrogen and total phosphorus. Our design team can develop an optimized, flexible solution suited to current and future needs.

Learn More

K Series UV Disinfection System

The Wedeco K series is an energy-efficient UV system for large drinking water facilities. It has been extensively tested to meet the U.S. Environmental Protection Agency’s UV Disinfection Guidance Manual (USEPA’s UVDGM, 2006), with proven disinfection performance.

Learn More

Spektron UV Disinfection System

The Spektron series is a cost effective solution for drinking water plants with advanced flow distribution technology and validated disinfection performance according to Austrian ÖNORM, German DVGW directives, and US EPA's UV Disinfection Guidance Manual (UVDGM).

Learn More

SMOevoPLUS Ozone System

The SMOevoPLUS series of ozone generators combines maximum flexibility and reliability for small to medium ozone capacities. The ozone generator system and control unit can be combined with numerous option sets that allow project-specific customization for almost all applications.

Learn More

Pumps. Solutions. Expertise. For Rent.

Whether you require fast-track temporary emergency response or reliable, cost-effective long-term operation, we can help you address your water challenges.

Get in touch

Xylem Automation & Control Solutions

Our automation and control solutions help utility managers do more with limited resources, ensure compliance, control costs, and achieve best-in-class operational performance.

Learn More

Accurate DPD Chlorine Analysis

Continuously measure free or total chlorine in municipal drinking water and wastewater applications with the 3017M. This DPD colorimetric analyzer uses an EPA approved method for accurate and reliable measurements.

Learn More

Ammonium or Orthophosphate Monitoring

Reduce operating costs and ensure regulatory compliance with Alyza analyzers for continuous monitoring. Alyza is low maintenance, features low reagent consumption, and can be deployed anywhere in the treatment process.

Learn More

Monitoring & Control for Improved Treatment

Increase operational efficiency and lower operating costs with this system of online controllers and sensors for continuous water quality monitoring. IQ SensorNet can help improve performance and ensure compliance. 

Learn More

Ammonium/Nitrate Monitoring in Hazardous Locations

The VARiON ion selective electrode sensor continuously measures ammonium and nitrate, plus one compensation electrode for potassium or chloride. This accurate and reliable sensor is now available for Class I, Div 2 areas in hazardous locations.

Learn More

SmartBall® Leak and Gas Pocket Detection

The SmartBall platform is a free-swimming inspection tool used to detect leaks and gas pockets and map pipeline networks. Gas pockets are of high concern in force mains, as they can lead to internal corrosion.

Learn More

PipeDiver® Condition Assessment

The PipeDiver platform is an easy-to-deploy, free-swimming pipeline inspection tool that provides utilities with pipe wall condition data used to make rehabilitation and management decisions on a pipe-by-pipe basis.

Learn More

Sountprint® Acoustic Fiber Optic Monitoring for PCCP

The SoundPrint® Acoustic Fiber Optic monitoring system is an early warning system for PCCP that identifies real-time damage to prevent pipe failures and helps utilities save money by avoiding unnecessary capital replacement.

Learn More

Sewer Force Main Management

Xylem’s force main management approach addresses the most common causes of force main failures with a variety of solutions. This helps utilities avoid environmentally harmful failures and extend the life of assets. 

Learn More

Xylem Wastewater Network Optimization

Xylem Wastewater Network Optimization is a smart, end-to-end wastewater solution that helps your utility fully utilize its networks and improve operations at significantly lower cost.

Learn More

Xylem Treatment System Optimization

Xylem Treatment System Optimization helps your utility leverage the power of artificial intelligence to improve plant performance while lowering energy and chemical costs.

Learn More

Xylem Asset Performance Optimization

Xylem Asset Performance Optimization helps your utility significantly reduce failures and make data-driven informed decisions on asset reliability and pipe prioritization.

Learn More