It looks like you are coming from United States, but the current site you have selected to visit is Kosovo. Do you want to change site?

Yes, please! No, keep me on the current site

Double Suction Pumps Series VSX Space Saving Double Suction Centrifugal Pumps

Overview Performance Curves Industries & Applications Documentation & Tools Submittals ;
Overview

Overview

Product Features
  • Hydraulic coverage to meet all your design requirements
  • Volute & Cover Plates: Cast iron ASTM A159 (35,000 psi)*
  • Impeller: Low Zinc Silicon Bronze ASTM 876
  • Sleeve: 304 Stainless Steel

The Bell & Gossett VSX Double-Suction Split-Case Pump has Maintenance-Free Bearings, new One-Piece Unitized Seal, Groutless Base Plate, Alignment-Friendly Coupling, reduced pump room footprint by up to 40% when compared to traditional split-case and vertical inline pumps.

Using CFD technology, we can deliver identical performance in any flange configuration. The result is that you can maximize your piping possibilities and meet a broad hydraulic range for chillers, towers, distributive and general pumping requirements.

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Pressure Boosting
Building Systems Pressure Boosting
District Cooling & Heating
Commercial Buildings District Cooling & Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

Brochure

Manual

Specification

Technical Brochure

Submittals

Submittals

Submittal