It looks like you are coming from United States, but the current site you have selected to visit is Kosovo. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Documentation & Tools ;
Overview

Overview

Product Features
  • Cut energy consumption by up to 25% 
  • Extended warranty (14,000 hours)
  • DuraCoat for improved aging
  • Stronger and more robust
  • In-house manufacturing

Xylem manufactures Ecoray lamps at its factory in Germany according to the strictest requirements. Ecoray lamps are treated with Xylem's innovative protection layer DuraCoat, which results in more robust lamps that provide lower energy consumption and safer operation to achieve disinfection goals. Ecoray lamps are individually tested according to ISO 9001. Production and logistics are certified to ISO 14001.

Documentation & Tools

Documentation & Tools

Documents