It looks like you are coming from United States, but the current site you have selected to visit is Kosovo. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt N-Technology Pumps

Flygt N-3000 series

Innovative wastewater pumps offering significant benefits over traditional pump designs, ideal for municpal wastewater facilities and equipped with the following features:

  • Proven self-cleaning non-clog impellers
  • Sustained high efficiency in both clean water and wastewater
  • Hardened cast iron, duplex stainless steel and Hard-Iron impeller options
  • Advanced sealing technologies to protect the motor against leakage
  • Reliable in submersible and dry installations

Need help?

Contact an Expert

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Required Field
Pump Models Technology Case Studies & White Papers
Pump Models
There are no results that match your search
Technology

FLYGT N-TECHNOLOGY PUMPS

THE EASY CHOICE FOR TOUGH WASTEWATER PUMPING

Flygt’s self-cleaning non-clog N-pumps deliver high sustained efficiency and reliable operation in a broad range of tough wastewater applications, including unscreened sewage, wastewater and sludge up to 8 percent solids concentration.

Flygt N-pumps can handle capacities up to 1,760 l/s (26,600 gpm) with motors from 1.3 to 680 kW (1.5 to 870 hp) and pumping heads up to 100 m (350 ft).

Choose a hardened cast iron impeller for typical wastewater applications or the chopper version for your toughest applications with long fibers and heavy solids. Hard-Iron impellers are highly recommended for applications with sand, grit and other abrasives, as well as wastewater mixed with sea water. For special applications such as highly corrosive wastewater environments we offer impellers in duplex stainless steel.​​​

Expert advice in pump selection and optimization

Flygt has nearly 100 years of experience in wastewater pumping and has installed more than 1 million wastewater pumps globally. With our proven technology, expertise in wastewater pumping applications, and responsive service network, Flygt N-technology pumps provide more than a product.

Our application engineers support customers in optimizing pump and sewer system performance, based on the unique operational requirements and environment. The result is overall system efficiency, reduced energy consumption and lower maintenance costs.

Whether it is a new pump station design, troubleshooting a problematic station, or adapting to new operational requirements, our capabilities include:

  • System analysis and calculations
  • Sump design
  • Water hammer calculations
  • Pump start analysis
  • Transient analysis
  • Computational fluid dynamics (CFD)
  • Scale model testing

Responsive service network

Flygt customers have access to responsive, reliable support when it's needed. Our global service network includes approximately 4,000 technicians, trained to ensure the highest standard of service. Quick response reduces downtime and impact on customer operations, and all regular maintenance parts are always in stock, for rapid delivery within 24 to 48 hours.

Case Studies & White Papers

Material Selection for Wastewater Pumps

Wastewater can sometimes be both corrosive and abrasive. Selecting the most suitable material for wastewater pumps is therefore crucial to obtaining a reliable, long-lasting and cost-effective...

Read More

Pump cavitation and how to avoid it

Cavitation is recognized as a phenomenon that can cause serious damage to water and wastewater pumps. As manufacturers strive to design smaller, more-efficient pumps while customers require more...

Read More

Wet well wonder in a deep sewer tunnel

The City of Columbus, OH

Columbus, OH

Challenge Among the most interesting components of the OARS project is a 215-foot deep, 60-mgd capacity pumping system and a 185-foot deep screening system. The OARS pumping system consists of...

Read More

Historic Town Remedies FOG Problem, City of Branford, CT

Brandford Water Pollution Control Facility

Brandford, CT

Challenge Among the pump stations managed by Branford is a long-term problematic station located at Burban Street. There were two primary problems at this station: 1) clogging from modern day trash...

Read More

Bringing pumping efficiency beyond par

UK

England’s Northumbrian Water Ltd (NWL) serves roughly 2.5 million people with water and sewerage services. To better assess its predicted results they conducted a project to measure how much the...

Read More

Efficient Handling of Wastewater at a Harbor

SWEDEN

To prevent pollution by sewage from ships, governments are required to ensure the provision of adequate sewage reception facilities. One of the ports within the Ports of Stockholm were outfitted with...

Read More

Don’t get hot and bothered get N-pumps

NEW ZEALAND

Frequent blockages and the challenges associated with high temperature geothermal environments put extreme demands on this pumping station. A lot of different solutions had been suggested before the...

Read More