It looks like you are coming from United States, but the current site you have selected to visit is Vietnam. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt Chopper Pumps F 3171

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • State-of-the-art N-technology with an innovative chopper insert ring
  • Cuts tough solids
  • Sustained high efficiency
  • Fewer unplanned service calls
  • Robust and reliable

WASTEWATER CHOPPER PUMP WITH N-TECHNOLOGY

The Flygt F 3171 pump features patented Flygt N-technology, which is renowned for its self-cleaning capabilities and sustained high efficiency. The chopper pump performs like no other, handling whatever goes down the drain — from plastic bottles and wood to clothing and other debris.

Flygt F pumps feature the patented Flygt N-impeller, which rotates inside a chopper insert ring. This rotation cuts all types of hard-to-pump solids, such as fibrous material, textiles and other debris, into small, easy-to-pump pieces. The well proven Flygt F-pump demonstrates unmatched reliability in installations worldwide.

Cost-effective operation 

The Flygt F 3171 pump transports tough solids and reduces operation and maintenance costs. Under extreme conditions, our energy-efficient chopper pumps run continuously with sustained hydraulic efficiency in heavy-duty applications such as:

  • Heavy-duty wastewater applications
  • Food processing facilities
  • Pulp and paper mills
  • Heavy-duty sludge pumping
  • Aquaculture
  • Agricultural facilities
  • Correctional facilities
  • Public access facilities

ENGINEERED FOR LONG LIFE

  • Replaceable chopper insert ring made of Hard-Iron™ material for tough wastewater applications where cutting is required
  • Hard Iron™ impeller suitable for cutting demands and with exceptional wear resistance in tough wastewater applications
  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Plug-in™ seal with Active Seal™ system eliminates the risk associated with incorrect installation and careless handling presented in one easy to handle unit. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use.
  • Flexible cooling system: closed loop cooling system, media cooled or external cooling, for handling a wide variety of situations

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
F 3171 HT 3 phase 4 poles 50hz US
F 3171 MT 3 phase 4 poles 50hz US
F 3171 SH 3 phase 2 poles 50hz US
F 3171 HT 3 phase 4 poles 50hz Metric
F 3171 MT 3 phase 4 poles 50hz Metric
F 3171 SH 3 phase 2 poles 50hz Metric
F 3171 HT 3 phase 4 poles 60hz US
F 3171 MT 3 phase 4 poles 60hz US
F 3171 SH 3 phase 2 poles 60hz US
F 3171 HT 3 phase 4 poles 60hz Metric
F 3171 MT 3 phase 4 poles 60hz Metric
F 3171 SH 3 phase 2 poles 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
4
4
2
4
4
2
4
4
2
4
4
2
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
3 15/16 inch
5 7/8 inch
3 15/16 inch
100 mm
150 mm
100 mm
3 15/16 inch
5 7/8 inch
3 15/16 inch
100 mm
150 mm
100 mm
i) Rated power
20.1 hp - 29.5 hp
20.1 hp - 29.5 hp
29.5 hp
15 kW - 22 kW
15 kW - 22 kW
22 kW
25 hp - 34 hp
25 hp - 34 hp
35 hp
18.6 kW - 25.4 kW
18.6 kW - 25.4 kW
26.1 kW
j) Rated currents @400V
30 A - 42 A
30 A - 42 A
38 A
30 A - 42 A
30 A - 42 A
38 A
37 A - 75 A
37 A - 75 A
79 A
37 A - 75 A
37 A - 75 A
79 A
e) Motor efficiency class
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
F 3171 HT 3 phase 4 poles 50hz US
F 3171 MT 3 phase 4 poles 50hz US
F 3171 SH 3 phase 2 poles 50hz US
F 3171 HT 3 phase 4 poles 50hz Metric
F 3171 MT 3 phase 4 poles 50hz Metric
F 3171 SH 3 phase 2 poles 50hz Metric
F 3171 HT 3 phase 4 poles 60hz US
F 3171 MT 3 phase 4 poles 60hz US
F 3171 SH 3 phase 2 poles 60hz US
F 3171 HT 3 phase 4 poles 60hz Metric
F 3171 MT 3 phase 4 poles 60hz Metric
F 3171 SH 3 phase 2 poles 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Related Products & Services