It looks like you are coming from United States, but the current site you have selected to visit is Vietnam. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt Chopper Pumps F 3068

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Cuts tough solids
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

COMPACT CHOPPER PUMPS CUT SUMP PROBLEMS DOWN TO SIZE

The Flygt F 3068 chopper pump is specifically designed for pumping liquid manure with long-fiber components. Whether you face a simple or a demanding pumping job, Xylem always offers the right solution for the job.

The Flygt F 3068 is equipped with a particularly powerful and dependable impeller. It makes for great operating reliability and reduces annoying and costly interruptions to a minimum. At the same time the F pumps offer a significantly wider range of applications, both with respect to output quantity and pressure head.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft gives maximum strength and corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Griplock™ seal system. Secure locking to the shaft, no rubber friction, no grub screws and no shaft damage.
  • Motor cable SUBCAB® specially developed for submersible use

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Not Applicable
F 3068 LT 1 phase 2 poles 50hz US
F 3068 LT 3 phase 2 poles 50hz US
F 3068 LT 1 phase 2 poles 50hz Metric
F 3068 LT 3 phase 2 poles 50hz Metric
F 3068 LT 1 phase 2 poles 60hz US
F 3068 LT 3 phase 2 poles 60hz US
F 3068 LT 1 phase 2 poles 60hz Metric
F 3068 LT 3 phase 2 poles 60hz Metric
Outlet width
1 9/16 inch
1 9/16 inch
40 mm
40 mm
1 9/16 inch
1 9/16 inch
40 mm
40 mm
Motor efficiency class
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Frequency
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
Number of poles
2
2
2
2
2
2
2
2
Phase
1~
3~
1~
3~
1~
3~
1~
3~
Rated power
2 hp
2.3 hp - 3.2 hp
1.5 kW
1.7 kW - 2.4 kW
2.3 hp
2.7 hp - 3.8 hp
1.7 kW
2 kW - 2.8 kW
Rated currents
18 A
3.9 A - 5.2 A
18 A
3.9 A - 5.2 A
10 A
8.5 A - 10 A
10 A
8.5 A - 10 A
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
F 3068 LT 1 phase 2 poles 50hz US
F 3068 LT 3 phase 2 poles 50hz US
F 3068 LT 1 phase 2 poles 50hz Metric
F 3068 LT 3 phase 2 poles 50hz Metric
F 3068 LT 1 phase 2 poles 60hz US
F 3068 LT 3 phase 2 poles 60hz US
F 3068 LT 1 phase 2 poles 60hz Metric
F 3068 LT 3 phase 2 poles 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Drainage
Residential Drainage
Wastewater
Residential Wastewater
Documentation & Tools

Documents

Flygt Liquid Manure Technology brochure

Related Products & Services