It looks like you are coming from United States, but the current site you have selected to visit is Vietnam. Do you want to change sites?

Yes, please. No. Keep me on the current site.

NC Series Godwin NC80

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system​
  • Featuring Flygt N-technology for non-clog performance and sustained high-efficiency
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​
  • Close-coupled design for easy to service pump-end
  • Emissions compliant engines available

Fibrous material, sewage and general dewatering applications

The Godwin Dri-Prime® NC80 pump is an extremely powerful, yet compact pump with flow capabilities to 520 US GPM (118 m³/hr). It also features Flygt N-technology with its innovative self-cleaning impeller.

NC Series pumps are engineered to deliver sustained high efficiency resulting in lower energy and fuel costs while reducing unplanned downtime, making the NC80 a best-in-class portable pump suitable for both sewage and clean water applications.

Available Options

  • Diesel engine and electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure
  • PrimeGuard controller with Field Smart Technology (FST)​

Specifications

Specifications

Diesel Standard
Model 33
Model 28
Connection: Suction (in) Diesel
4" 150# ANSI B16.5
Skid
Connection: Discharge Ø (in) Diesel
3" 150# ANSI B16.5
[100] (4)
Rating [hp]
15 hp
[80] (3)
Standard Mount Diesel
Trailer
[31] (1.2)
Connection: Suction [mm] (in) Diesel
Connection: Discharge Ø [mm] (in) Diesel
Max. solids handling [mm] (in) Diesel
Critical / Quiet Enclosure
Model 33
Model 28
Noise Level @ 30' (dBA)
67
Skid
Standard Mount Critical Quiet Enclosure
Skid
65
dB(A) at 7 m
Electric Standard 60 Hz
Model 33
Model 28
Rating [hp] Electric 60 Hz
15
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
18
Standard Mount Electric 60 Hz
Skid
Electric Standard 50 Hz
Model 33
Model 28
Rating [kW] Electric 50 Hz
5.5
Rated Current [A] Electric 50 Hz
11
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Product Transfer
Oil & Gas > Downstream Product Transfer
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Sewage Bypass
Wastewater Sewage Bypass
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Documentation & Tools

Documents

Godwin NC80 Datasheet
Godwin Product Brochure - International
Godwin NC80 Datasheet