The Lowara e-SV vertical multistage pump is a highly reliable and technologically advanced multipurpose pump. It’s capable of satisfying the needs of a wide variety of users and many different construction designs are available. The e-SV range feature models in eleven sizes with 1-3-5-10-15-22-33-46-66-92-125 m³/h nominal capacities.
All pumps ≥ 1.5kW are equipped with IE3 standard motors.
Further unique features of the e-SV include the integration of performance diagnostic devices such as the i-Alert™ vibration monitor and Dry Run sensor. The i-Alert™ and the Dry Run sensor are available as an accessory for all models.
The e-SV is certified by WRAS, ACS and D.M. 174 for use with potable water.
How to disassemble and assemble e-SV including mechanical seal replacement.
Selection tool for Xylem Products.
Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.
e-SV ATEX (de, en, es, fr, it, nl) | PDF | 2,49 MB |