e-SV Series Stainless Steel Vertical Multi-Stage Pumps
Overview
Overview
Overview
Product Features
Top fill plug with air vent
Current mechanical seal replaceable with no need of pump disassembling (for all sizes)
“O” Ring seat design to allow an easily outer sleeve disassembly
Floating for self alignment replaceable diffuser wear ring (PPS Glass filled technopolymer to withstand chemically corrosive, mechanically aggressive and high temperature liquids)
Reduced impeller axial thrust for longer standard motor bearing life (17,500h)
Hard Material Intermediate bush bearing (Tungsten Carbide/Silicon Carbide) to improve life and ability to withstand heavy duty applications, like boiler feeding
Cast Iron Pump Body Alternative Materials
Energy saving, eco-friendly, efficient: The e-SV design allows easy service and safe maintenance. The mechanical seal can be replaced without removing the motor from the pump!