It looks like you are coming from United States, but the current site you have selected to visit is Vietnam. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Starters

Showing 1 – 7 of 7

Flygt | Automatic

AST

  •   Automatic starter series for pumps 0.5–55kW, 1-100A
  •   Possibility for 1- or 2-level regulator
  •   Voltage: 3 x 230, 380-400V and...

Flygt | Automatic

BCD4

  • Portable starter designed for temporary installations
  • Possibility to connect one level regulator for automatic control
  • Quick connect with built-in CEE...

Flygt | Monitoring & Control Equipment

Pump Starters and Level Controllers

  • 1-phase or 3-phase
  • Thermal/magnetic overload protection
  • Automatic (float switch) or manual
  • Optional thermal contact supervision of pump...

Flygt | Manual

START 151/161/156

  •   Portable starter designed for temporary installations
  •   Individually designed for each 1-phase motor
  •   Run- and start capacitors with...

Flygt | Manual

START 350

  •   Portable starter designed for temporary installations
  •   Quick connect with built-in CEE plug
  •   Phase sequence control for correct...

Flygt | Manual

START 351

  • Portable starter designed for temporary installations
  • Quick connect with built-in CEE plug
  • Phase sequence control for correct rotation of...

Flygt | Manual

START 356

  • Portable starter designed for temporary installations
  • Designed for tough conditions for North American markets
  • Manual On/Off push button...