It looks like you are coming from United States, but the current site you have selected to visit is Vietnam. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pump Station Controllers FGC 400

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

 

  • Powerful pre-programmed functionality
  • Compact format for small control cabinets
  • User-friendly HMI with intuitive user interface
  • Built in energy measurement and calculation
  • Set-up wizards
  • Set point profiles ​

POWERFUL PLUG-AND-PLAY CONTROLLER FOR WASTEWATER PUMPING

​    The FGC400 contains all the capabilities needed for one or two pumps, while eliminating the need for complex electrical cabinets. Pre-programmed with the advanced functionality you expect from Flygt, it can be installed and configured in a matter of minutes, and equipped to meet your exact requirements. 

Compact & pre-programmed

​    With functions including pump alternation, pump profiles, random start and maintenance run, the controller packs an impressive array of capabilities into a remarkably small cabinet footprint. Energy measurement and calculations are built-in, along with data loggers, alarm handling, motor protection and level monitoring. All of this in a self-contained unit capable of controlling any pumps up to 5.5 kW, or larger pumps using external contactors. A built-in setup wizard guides you through all the necessary settings and preferences, allowing you to get started quickly and simply. ​

Specifications

Specifications

General
FGC 400
Ports
1 x USB, 1 x RS232 1, x RS485 1, x Display interface, 1 x 24 VDC output, On-board pressure sensor for Open-bell sensor (optional)
Power supply
3-phase: 200-460 VAC with neutral, 400-415 VAC without neutral, 1-phase: 100-265 VAC
Standard I/O
2 x Digital outputs, 10 x Digital inputs, 1 x Analog input
Data logging
1000 data points
Environment class
Protection class: IP 20, Operation temperature: -20 ˚C to +50˚C
Approvals
CE, UL, CSA
Expansion modules
Battery backup module, Advanced communication, Ethernet, incl. DNP3 and webserver interface LON communication module, Relay output module, WiFi module, Flygt Probe sensor interface module
Functionality
FGC 400
Communication
Modbus master or slave, Aquacom
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Brochures