It looks like you are coming from United States, but the current site you have selected to visit is Vietnam. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pump Station Controllers FGC 200/300

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Compact and robust, single or dual pump controller
  • Perfect for small residential areas
  • Modular with display, communication and enclosures as available options

ROBUST AND FLEXIBLE CONTROL FOR SMALL PUMP STATIONS

The Flygt FGC is a compact and robust, single or dual pump controller for systems up to 5.5 kW that you can modify and accessorize according to your pump station’s specific needs. The affordably priced FGC controller is perfect for small residential areas in almost any location and is ideal for pressurized sewage systems. Features such as display, communication, outdoor cabinet or other accessories can be added as needed. A built-in heater exemplifies our dedication to meeting user needs. 

STAY CONNECTED TO YOUR PUMP STATION

Alarms are displayed locally in the alarm log and are instantly delivered via SMS or to a SCADA system. The Flygt FGC generates an alarm in various situations as part of pump monitoring. For example, an alarm may be caused by high pump motor temperature or by an internal monitoring function.Together with a SCADA system, you can expect reduced operational costs and total control of your entire pump station.

Specifications

Specifications

General
FGC200
FGC300
Power supply
3 x 400 VAC 50/60 Hz
1-phase 120–240 VAC 50/60 Hz, or 3-phase with neutral 3 x 200–460 VAC 50/60 Hz, or 3-phase without neutral: 3 x 400 VAC 50/60 Hz
Interface
LCD-display, LED-indicators
LCD-display, LED-indicators
I/O
Start switch Stop switch High level switch Thermal contact Analogue level 4-20 mA Alarm relay output
Start switch Stop switch High level switch Thermal contact Analogue level 4-20 mA General input General output
Temperature
-20º C to +45º C
-20º C to +45º C
Mounting
Wall
Wall
Approvals
CE
CE
Materials Of Construction
FGC200
FGC300
Enclosure
IP 54
IP 55
Communication
FGC200
FGC300
Protocols
AquaCom, SMS
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents