It looks like you are coming from United States, but the current site you have selected to visit is Vietnam. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Relief & Reducing Valves

Relief & Reducing Valves Pressure Reducing Valves

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Fast fill feature reduces start-up time and labor.
  • Low inlet pressure check valve help prevent loss of system pressure if the supply water drops below system pressure.
  • Convenient cleanable strainer is designed to prevent dirt and sediment from entering the system.
  • Union connection available with 1/2″ male NPT thread and 1/2″ female sweat tail-piece for fast, flexible system connection.
  • Brass body construction is highly resistant to corrosion – ideal for water systems.
  • Lead-Free brass body/construction is ideal for potable water systems.

Reducing valves fill the system to a preset pressure for optimum performance. Combination Dual Unit Valves include pressure reducing valve and relief valve.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools