GCO Stainless steel threaded pumps with open impeller

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features

Not applicable

These pumps combine the advantages of an open impeller with those of the AISI 316 stainless steel construction, which is particularly suited for handling moderately aggressive liquids with suspended solids.

 

Specifications

Specifications

General Specification
GCO Stainless steel threaded pumps with open impeller
Delivery
up to 54 m³/h
Head
up to 24 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.37 kW up to 3 kW
Maximum operating pressure
8 bar
Temperature of pumped liquid
from -10 °C to 120 °C
Free passage
up to 20 mm
Documentation & Tools

Documentation & Tools

+

There was a problem...

Install for this language not supported at the moment. Please try again later.