Goulds Water Technology GFE Series Cast Iron Effluent Pump

Overview Documentation & Tools
Overview

Overview

Product Features
  • Cast iron motor housing allowing for optimal heat dissipation
  • Premium mechanical seal design provides superior protection against sand and abrasive damage (Silicon Carbide/Silicon Carbide/BUNA)
  • Engineered motor designed for peak hydraulic performance without overloading
  • Durable cast iron base for stability
  • Cast iron impeller with dual vanes. Balanced for smooth operation (3/4 HP, high head is glass reinforced thermoplastic)
  • Corrosion resistant hardware for lifetime use
  • Capable of running dry without damage to components
  • Designed for continuous operation when fully submerged 
  • All models have NEMA three prong grounding plugs
  • Available in automatic and manual models
  • Approved for residential use (CSA/CUS Listed)
  • 3 year warranty

Specifically designed for the following uses:

  • Homes
  • Farms
  • Trailer courts
  • Motels
  • Schools
  • Hospitals
  • Small business
  • Effluent systems

 

Documentation & Tools

Documentation & Tools

Interactive Tools

General Selection Tools
General Selection Tools

Brochure

Technical Brochure