It looks like you are coming from United States, but the current site you have selected to visit is Saint Vincent and the Grenadines. Do you want to change site?

Yes, please! No, keep me on the current site

Battery Back-Up Sump Pump – OBSOLETE

Overview Industries & Applications ;
Overview

Overview

Product Features
  • Packages include: 12 volt pump, float switch, 10 amp battery charger, check valve, pipe fittings and battery box.
  • System requires minimum 105 amp deep cycle marine battery (not included).
  • Features: Automatic start-up, self-charging design and indicator lights on charger.
  • Alarm sounds when pumping and battery won’t charge.

RJBB/RJBB2 Battery Backup Sump Pumps

Designed to provide emergency backup service for primary pump in the event of a power outage. Will also operate if main pump can’t keep up with inflow.

Industries & Applications

Industries & Applications

Recommended Industries and Applications