It looks like you are coming from United States, but the current site you have selected to visit is Saint Vincent and the Grenadines. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Capacities: to 41 GPM, Total Heads: to 95’ TDH
  • Discharge: 1¼” NPT
  • Temperature: 104º F continuous, 140º F intermittent.
  • Single mechanical seal: silicon carbide rotary/silicon carbide stationary, 300 series stainless steel metal parts, BUNA-N elastomers.
  • Rotating cutter and cutter ring: 440 C stainless steel, hardened to 55 – 60 Rockwell C.

Designed for high head sewage applications where a gravity system is not practical.

Ideal for Pressure Sewage Systems

A complete simplex or duplex installation consists of a simplex or duplex pump kit AND a simplex or duplex basin kit.
Choose the simplex or duplex basin kit from the chart on the following pages to best suit your installation needs and make sure it is included in your order.

Both pump/control kit and basin kit must be ordered for a complete installation.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Technical Brochure