CEA Stainless steel threaded centrifugal pumps

Overview Specifications Technical Drawings Documentation & Tools ;
Overview

Overview

Product Features
  • Stainless steel pumps made of AISI 304 or AISI 316
  • Delivery: up to 31 m³/h
  • Head: up to 30 m

Wide range of stainless steel pumps for domestic and industrial applications.

Available on request: “V” version with FPM seals for temperatures up to 110°C and “N” version completely made of AISI 316 stainless steel.

Specifications

Specifications

General Specification
CEA
Delivery
up to 31 m³/
Head
up to 30 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.37 kW up to 3 kW
Maximum operating pressure
8 bar
Temperature of pumped liquid
from -10 °C to 110 °C
Technology

Technical Drawings

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochure

+

There was a problem...

Install for this language not supported at the moment. Please try again later.